Machine handles revolving similar to DIN 98, Form E, steel (06308) (06308-0616055)

Machine handles revolving similar to DIN 98, Form E, steel (06308) 06308-0616055

Product Details:

Manufacturer part number: 06308-0616055

Brand: NORELEM

Price: 8.32

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M6

Handle Length: 54.5 mm

D1=Outside diameter: 16 mm

D4: 10 mm

D6: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06308-0616055

Part Number
06308-0616055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D4
(mm)
D6
(mm)
L=thread length
(mm)
L3
(mm)
L4
(mm)
SW
(mm)

8.32 €

1 4 Days M654.5161014115.553

Loading...

  1. 1

Basic information

Main material Steel Component material Steel Form E

This page is Machine handles revolving similar to DIN 98, Form E, steel (06308), part number 06308-0616055.
You can find the detail information about specifications and dimensions on part number 06308-0616055.

Variation of this product

Part Number
06308-0820067
06308-1025083
06308-1232105
06308-1636117
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D4
(mm)
D6
(mm)
L=thread length
(mm)
L3
(mm)
L4
(mm)
SW
(mm)

11.56 €

1 4 Days M86720131813664

13.87 €

1 4 Days M10832516211386.55

21.54 €

1 4 Days M12105.53220261610.586

26.99 €

1 4 Days M16117362229261198

Tech Support