Manufacturer part number: 06316-208010
Brand: NORELEM
Price: 13.88 €
Delivery time: 4 Days
Thread Nominal M: M8
Handle Length: 82.2 mm
Component material: Steel
Component colour: galvanised
Size: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06316-208010
Part Number
|
---|
06316-208010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | Component material | Component colour | Size | D1=Outside diameter (mm) | D2 (mm) | D3 (mm) | L=thread length (mm) | L2 (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.88 € | 1 | 4 Days | M8 | 82.2 | Steel | galvanised | 2 | 41 | 12 | 26 | 10 | 5.5 | 10 |
Loading...
Main material | Duroplast | Main colour | high-polish finish black |
---|
This page is Taper grips revolving oval (06316), part number 06316-208010.
You can find the detail information about specifications and dimensions on part number 06316-208010.
Configure
Basic Attributes
Thread Nominal M
Handle Length(mm)
Component material
Component colour
Size
D1=Outside diameter(mm)
D2(mm)
D3(mm)
L=thread length(mm)
L2(mm)
SW(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06316-106009 |
06316-1106009 |
06316-1208010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Component material | Component colour | Size | D1=Outside diameter (mm) | D2 (mm) | D3 (mm) | L=thread length (mm) | L2 (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.99 € | 1 | 4 Days | M6 | 54.7 | Steel | galvanised | 1 | 25 | 8 | 18 | 9 | 4.5 | 7 | ||
11.84 € | 1 | 4 Days | M6 | 54.7 | Stainless steel | bright | 1 | 25 | 8 | 18 | 9 | 4.5 | 7 | ||
16.01 € | 1 | 4 Days | M8 | 82.2 | Stainless steel | bright | 2 | 41 | 12 | 26 | 10 | 5.5 | 10 |