Manufacturer part number: 06319-11028
Brand: NORELEM
Price: 3.96 €
Delivery time: 4 Days
Thread Nominal M: M10
Handle Length: 90 mm
Size: 3
D1=Outside diameter: 28 mm
D3: 10.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06319-11028
Part Number
|
---|
06319-11028 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | Size | D1=Outside diameter (mm) | D3 (mm) | D4 (mm) | L2 (mm) | L3 (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.96 € | 1 | 4 Days | M10 | 90 | 3 | 28 | 10.5 | 22 | 32 | 3.5 | 22 |
Loading...
Main material | Duroplast | Main colour | high-polish finish black | Form | C |
---|
This page is Taper grip with moulded thread, Form C (06319), part number 06319-11028.
You can find the detail information about specifications and dimensions on part number 06319-11028.
Configure
Basic Attributes
Thread Nominal M
Handle Length(mm)
Size
D1=Outside diameter(mm)
D3(mm)
D4(mm)
L2(mm)
L3(mm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06319-10618 |
06319-10818 |
06319-10823 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Size | D1=Outside diameter (mm) | D3 (mm) | D4 (mm) | L2 (mm) | L3 (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.96 € | 1 | 4 Days | M6 | 40 | 1 | 18 | 6.2 | 15 | 16 | 2 | 14 | ||
2.50 € | 1 | 4 Days | M8 | 40 | 1 | 18 | 8.5 | 15 | 16 | 2 | 18 | ||
2.95 € | 1 | 4 Days | M8 | 65 | 2 | 23 | 8.5 | 19 | 24 | 2 | 18 |