Manufacturer part number: 06322-08250690
Brand: NORELEM
Price: 5.75 €
Delivery time: 4 Days
Thread Nominal M: M8
Handle Length: 77 mm
D1=Outside diameter: 25 mm
D2: 14 mm
L=thread length: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06322-08250690
Main material | Thermoplastic | Component material | Steel |
---|
This page is Cylindrical grips revolving (06322), part number 06322-08250690.
You can find the detail information about specifications and dimensions on part number 06322-08250690.
Configure
Basic Attributes
Thread Nominal M
Handle Length(mm)
D1=Outside diameter(mm)
D2(mm)
L=thread length(mm)
L2(mm)
SW(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06322-06200500 |
06322-08230600 |
06322-10250690 |
06322-10250800 |
06322-10270890 |
06322-12250800 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | D1=Outside diameter (mm) | D2 (mm) | L=thread length (mm) | L2 (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
4.66 € | 1 | 4 Days | M6 | 55 | 20 | 12 | 12 | 5 | 10 | ||
5.19 € | 1 | 4 Days | M8 | 67 | 23 | 14 | 15 | 7 | 13 | ||
5.75 € | 1 | 4 Days | M10 | 77 | 25 | 14 | 15 | 7 | 13 | ||
6.89 € | 1 | 4 Days | M10 | 86 | 26 | 18 | 15 | 7 | 16 | ||
8.28 € | 1 | 4 Days | M10 | 97 | 27 | 18 | 15 | 7 | 16 | ||
6.89 € | 1 | 4 Days | M12 | 86 | 26 | 18 | 15 | 7 | 16 |