Plastic cylindrical grips revolving with female thread (06325) (06325-01-1104)

Plastic cylindrical grips revolving with female thread (06325) 06325-01-1104

Product Details:

Manufacturer part number: 06325-01-1104

Brand: NORELEM

Price: 3.19

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M4

Handle Length: 40 mm

Steel code: -

Component material: Steel

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06325-01-1104

Part Number
06325-01-1104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Steel code Component material Size D1=Outside diameter
(mm)
D2
(mm)
L2
(mm)
SW
(mm)
T=thread depth
(mm)
PL Edelstahl Weight (ERP)
(kg)

3.19 €

1 4 Days M440-Steel1149588-0.0200

Loading...

  1. 1

Basic information

Main material Thermoplastic Form B Form-Type with internal thread
Item Cylinder Grip Thread type internal thread Version 1 revolving
RoHS yes

This page is Plastic cylindrical grips revolving with female thread (06325), part number 06325-01-1104.
You can find the detail information about specifications and dimensions on part number 06325-01-1104.

Variation of this product

Part Number
06325-01-1205
06325-01-1306
06325-01-1408
06325-01-3104
06325-01-3205
06325-01-3306
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Steel code Component material Size D1=Outside diameter
(mm)
D2
(mm)
L2
(mm)
SW
(mm)
T=thread depth
(mm)
PL Edelstahl Weight (ERP)
(kg)

3.49 €

1 4 Days M549.1-Steel216115.11010-0.0350

3.81 €

1 4 Days M661.4-Steel320146.41212-0.0685

4.69 €

1 4 Days M882.5-Steel4251812.51516-0.1500

7.15 €

1 4 Days M4401.4404Stainless steel1149588yes0.0200

8.09 €

1 4 Days M549.11.4404Stainless steel216115.11010yes0.0350

9.27 €

1 4 Days M661.41.4404Stainless steel320146.41212yes0.0685

Tech Support