Mushroom knobs internal thread, Duroplast Black Polished (06240-10)

Mushroom knobs internal thread, Duroplast Black Polished (06240-10)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06240-10-104
06240-10-105
06240-10-1104
06240-10-1105
06240-10-1206
06240-10-1308
06240-10-206
06240-10-308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Size
(mm)
Surface finish component
(mm)
D2
(mm)
H
(mm)
H1
(Nm)
T
(mm)

1.93 €

1 4 Days M421Brass1bright1221106

1.93 €

1 4 Days M521Steel1blue-passivated1221107.5

2.82 €

1 4 Days M421Stainless steel1bright1221106

2.82 €

1 4 Days M521Stainless steel1bright1221107.5

3.68 €

1 4 Days M625Stainless steel2bright1425129

4.86 €

1 4 Days M833Stainless steel3bright18331612

2.46 €

1 4 Days M625Steel2blue-passivated1425129

3.24 €

1 4 Days M833Steel3blue-passivated18331612

Loading...

  1. 1

Basic information

Main Body Material Other Surface finish body polished Main colour(mm) black
Main material Duroplast

Tech Support