Indexing and clamping grip (03190) (Part Numbers)

Indexing and clamping grip (03190)
· Indexing and clamping with one product

· Ergonomic operation via star grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03190-10-108040
03190-10-108041
03190-10-210050
03190-10-210051
03190-10-312060
03190-10-312061
03190-10-416080
03190-10-416081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Size
(mm)
D=pin diameter D3
(mm)
H=Height
(mm)
H1
(Nm)
L=Length L1=thread length
(mm)
Travel S
(mm)
SW
(mm)

8.03 €

1 4 Days M83214142010391548

8.03 €

1 4 Days M8x13214142010391548

8.31 €

1 4 Days M1040251824.91346.917510

8.31 €

1 4 Days M10x140251824.91346.917510

9.49 €

1 4 Days M1250362231.81757.820612

9.49 €

1 4 Days M12x1.550362231.81757.820612

11.33 €

1 4 Days M1663482640217426816

11.33 €

1 4 Days M16x1.563482640217426816

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body passivated Component material Thermoplastic
Component colour black Locknut(mm) without locknut

Tech Support