Manufacturer part number: 06156-506312
Brand: NORELEM
Price: 9.92 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M12
Main Body Outer Diameter D: 63 φ
Surface finish body: tumbled
D2: 25 mm
H=Height: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06156-506312
Part Number
|
---|
06156-506312 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Surface finish body | D2 (mm) | H=Height (mm) | H3 | T=thread depth (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.92 € | 1 | 4 Days | M12 | 63 | tumbled | 25 | 40 | 25 | 22 | 25 |
Loading...
Main Body Material | Aluminum | Form | E |
---|
This page is Palm grips similar to DIN 6335 aluminium, Form E, blind tapped hole (06156), part number 06156-506312.
You can find the detail information about specifications and dimensions on part number 06156-506312.
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Surface finish body
D2(mm)
H=Height(mm)
H3
T=thread depth(mm)
T1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06156-5040082 |
06156-505010 |
06156-5050102 |
06156-5063122 |
06156-508016 |
06156-5080162 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Surface finish body | D2 (mm) | H=Height (mm) | H3 | T=thread depth (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.52 € | 1 | 4 Days | M8 | 40 | polished | 14 | 25 | 14 | 15 | 18 | ||
7.11 € | 1 | 4 Days | M10 | 50 | tumbled | 18 | 32 | 20 | 18 | 21 | ||
11.95 € | 1 | 4 Days | M10 | 50 | polished | 18 | 32 | 20 | 18 | 21 | ||
15.47 € | 1 | 4 Days | M12 | 63 | polished | 25 | 40 | 25 | 22 | 25 | ||
14.81 € | 1 | 4 Days | M16 | 80 | tumbled | 25 | 50 | 30 | 28 | 32 | ||
20.93 € | 1 | 4 Days | M16 | 80 | polished | 25 | 50 | 30 | 28 | 32 |