Manufacturer part number: 06158-5032062
Brand: NORELEM
Price: 10.81 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M6
Main Body Outer Diameter D: 32 φ
Main colour: polished mm
D2: 12 mm
H=Height: 21 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06158-5032062
Part Number
|
---|
06158-5032062 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Main colour (mm) | D2 (mm) | H=Height (mm) | H3 | T=bore depth (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.81 € | 1 | 4 Days | M6 | 32 | polished | 12 | 21 | 10 | 12 | 15 |
Loading...
Main Body Material | Stainless Steel | Form | E |
---|
This page is Palm grips similar to DIN 6335 stainless steel, Form E, blind tapped hole (06158), part number 06158-5032062.
You can find the detail information about specifications and dimensions on part number 06158-5032062.
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Main colour(mm)
D2(mm)
H=Height(mm)
H3
T=bore depth(mm)
T1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06158-5032063 |
06158-5040082 |
06158-5040083 |
06158-5050102 |
06158-5050103 |
06158-5063122 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Main colour (mm) | D2 (mm) | H=Height (mm) | H3 | T=bore depth (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.70 € | 1 | 4 Days | M6 | 32 | blasted | 12 | 21 | 10 | 12 | 15 | ||
13.65 € | 1 | 4 Days | M8 | 40 | polished | 14 | 26 | 14 | 15 | 18 | ||
12.27 € | 1 | 4 Days | M8 | 40 | blasted | 14 | 26 | 14 | 15 | 18 | ||
16.09 € | 1 | 4 Days | M10 | 50 | polished | 18 | 34 | 20 | 18 | 21 | ||
14.52 € | 1 | 4 Days | M10 | 50 | blasted | 18 | 34 | 20 | 18 | 21 | ||
19.76 € | 1 | 4 Days | M12 | 63 | polished | 20 | 42 | 25 | 22 | 25 |