Palm grips DIN 6335 grey cast iron, Form E, blind tapped hole (06160)

Palm grips DIN 6335 grey cast iron, Form E, blind tapped hole (06160)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form E: tapped blind hole

· Version: vibratory ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06160-506

Part Number
06160-506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
H3 T=bore depth
(mm)
T1
(mm)

2.15 €

1 4 Days M6321220101215

Loading...

  1. 1

Basic information

Main Body Material Other Form E Main material Grey cast iron

This page is Palm grips DIN 6335 grey cast iron, Form E, blind tapped hole (06160), part number 06160-506.
You can find the detail information about specifications and dimensions on part number 06160-506.

Variation of this product

Part Number
06160-508
06160-510
06160-512
06160-516
06160-520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
H3 T=bore depth
(mm)
T1
(mm)

2.98 €

1 4 Days M8401425141518

3.91 €

1 4 Days M10501832201821

5.27 €

1 4 Days M12632040252225

8.61 €

1 4 Days M16802550302832

16.70 €

1 4 Days M201003263383640

Tech Support