Palm grips similar to DIN 6335, Form K with tapped bush (06180) (06180-208)

Palm grips similar to DIN 6335, Form K with tapped bush (06180) 06180-208

Product Details:

Manufacturer part number: 06180-208

Brand: NORELEM

Price: 1.06

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M8

Main Body Outer Diameter D: 40 φ

D8: 18 mm

H=Height: 25 mm

H3: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06180-208

Part Number
06180-208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

1.06 €

1 4 Days M84018251314

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Main colour(mm) high-polish finish black
Form K Main material Duroplast

This page is Palm grips similar to DIN 6335, Form K with tapped bush (06180), part number 06180-208.
You can find the detail information about specifications and dimensions on part number 06180-208.

Variation of this product

Part Number
06180-205
06180-206
06180-210
06180-212
06180-216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

0.66 €

1 4 Days M525121689.5

0.73 €

1 4 Days M63214201012

1.37 €

1 4 Days M105022322018

2.37 €

1 4 Days M126326402522

6.44 €

1 4 Days M168035503030

Tech Support