Palm grips quick-acting grey cast iron (06190)

Palm grips quick-acting grey cast iron (06190)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Quick-clamping function: for fixtures that do not require a high clamping force

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06190-12

Part Number
06190-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)

18.66 €

1 4 Days M12602613.13519

Loading...

  1. 1

Basic information

Main Body Material Other Main material Grey cast iron

This page is Palm grips quick-acting grey cast iron (06190), part number 06190-12.
You can find the detail information about specifications and dimensions on part number 06190-12.

Variation of this product

Part Number
06190-06
06190-08
06190-10
06190-14
06190-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)

11.48 €

1 4 Days M6301572010

13.88 €

1 4 Days M840189.42514

15.72 €

1 4 Days M10502111.33016

20.48 €

1 4 Days M14703015.64022

24.29 €

1 4 Days M16803417.64525

Tech Support