Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06194-540082 |
06194-540083 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Surface finish body | D2 (mm) | H=Height (mm) | H3 | T=thread depth (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.58 € | 1 | 4 Days | M8 | 40 | polished | 14 | 26 | 13 | 15 | 18 | ||
12.23 € | 1 | 4 Days | M8 | 40 | blasted | 14 | 26 | 13 | 15 | 18 |
Loading...
Main Body Material | Stainless Steel | Form | E |
---|
Configure
Basic Attributes
Main Body Outer Diameter D(φ)
Surface finish body
D2(mm)
H=Height(mm)
H3
T=thread depth(mm)
T1(mm)
Mounting Section Diameter d(mm) and/or Diameter
Filter by standard shipping days
Optional Attributes