Star grips similar to DIN 6336, stainless steel, Form L, with external thread (06194) (06194-632063X15)

Star grips similar to DIN 6336, stainless steel, Form L, with external thread (06194) 06194-632063X15

Product Details:

Manufacturer part number: 06194-632063X15

Brand: NORELEM

Price: 14.03

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 32 φ

D2: 12 mm

H=Height: 21 mm

H3: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06194-632063X15

Part Number
06194-632063X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
H3 L=thread length
(mm)

14.03 €

1 4 Days M63212211015

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Surface finish body blasted Component material Stainless steel
Form L

This page is Star grips similar to DIN 6336, stainless steel, Form L, with external thread (06194), part number 06194-632063X15.
You can find the detail information about specifications and dimensions on part number 06194-632063X15.

Variation of this product

Part Number
06194-632063X20
06194-632063X25
06194-632063X30
06194-640083X20
06194-640083X25
06194-640083X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
H3 L=thread length
(mm)

14.15 €

1 4 Days M63212211020

14.24 €

1 4 Days M63212211025

14.27 €

1 4 Days M63212211030

15.62 €

1 4 Days M84014261320

15.83 €

1 4 Days M84014261325

15.91 €

1 4 Days M84014261330

Tech Support