Star grips DIN 6336 grey cast iron, Form D, thread countersunk (06200)

Star grips DIN 6336 grey cast iron, Form D, thread countersunk (06200)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form D: tapped and counterbored

· Version: vibratory ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06200-412

Part Number
06200-412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
D6
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

6.17 €

1 4 Days M12632013402120

Loading...

  1. 1

Basic information

Main Body Material Other Surface finish body tumbled Form D
Main material Grey cast iron

This page is Star grips DIN 6336 grey cast iron, Form D, thread countersunk (06200), part number 06200-412.
You can find the detail information about specifications and dimensions on part number 06200-412.

Variation of this product

Part Number
06200-406
06200-408
06200-410
06200-416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
D6
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

2.82 €

1 4 Days M632126.4201010

2.97 €

1 4 Days M840148.4251313

4.22 €

1 4 Days M10501810.5321716

11.07 €

1 4 Days M16802517502520

Tech Support