Star grips similar to DIN 6336, with external thread, Form L (06208)

Star grips similar to DIN 6336, with external thread, Form L (06208)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form L: steel external thread

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06208-42505X15
06208-42505X20
06208-42505X25
06208-43206X15
06208-43206X20
06208-43206X25
06208-43206X30
06208-44008X20
06208-44008X25
06208-44008X30
06208-44008X35
06208-44008X40
06208-45010X25
06208-45010X30
06208-45010X35
06208-45010X40
06208-45010X50
06208-46312X30
06208-46312X35
06208-46312X40
06208-46312X50
06208-46312X60
06208-48016X30
06208-48016X40
06208-48016X50
06208-48016X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 L=thread length
(mm)

0.92 €

1 4 Days M5251216815

1.02 €

1 4 Days M5251216820

1.24 €

1 4 Days M5251216825

1.02 €

1 4 Days M63214201015

1.02 €

1 4 Days M63214201020

1.08 €

1 4 Days M63214201025

1.10 €

1 4 Days M63214201030

1.42 €

1 4 Days M84018251320

1.44 €

1 4 Days M84018251325

1.45 €

1 4 Days M84018251330

1.55 €

1 4 Days M84018251335

1.57 €

1 4 Days M84018251340

2.15 €

1 4 Days M105022321725

2.17 €

1 4 Days M105022321730

2.37 €

1 4 Days M105022321735

2.39 €

1 4 Days M105022321740

2.95 €

1 4 Days M105022321750

3.30 €

1 4 Days M126326402130

3.39 €

1 4 Days M126326402135

3.46 €

1 4 Days M126326402140

3.62 €

1 4 Days M126326402150

3.91 €

1 4 Days M126326402160

6.00 €

1 4 Days M168035502530

6.25 €

1 4 Days M168035502540

6.58 €

1 4 Days M168035502550

6.84 €

1 4 Days M168035502560

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Main colour(mm) high-polish finish black
Form L Main material Duroplast

Tech Support