Plastic star grip Form L with clamping force intensifier and male thread (06210) (06210-10-406X20)

Plastic star grip Form L with clamping force intensifier and male thread (06210) 06210-10-406X20

Product Details:

Manufacturer part number: 06210-10-406X20

Brand: NORELEM

Price: 19.79

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 32 φ

Component material: Steel

Surface finish component: blue-passivated mm

D2: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06210-10-406X20

Part Number
06210-10-406X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Surface finish component
(mm)
D2
(mm)
H=Height
(mm)
H2 L=thread length
(mm)

19.79 €

1 4 Days M632Steelblue-passivated24312120

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black Form L
Main material Thermoplastic

This page is Plastic star grip Form L with clamping force intensifier and male thread (06210), part number 06210-10-406X20.
You can find the detail information about specifications and dimensions on part number 06210-10-406X20.

Variation of this product

Part Number
06210-10-406X10
06210-10-408X15
06210-10-408X30
06210-10-410X20
06210-10-410X30
06210-10-412X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Surface finish component
(mm)
D2
(mm)
H=Height
(mm)
H2 L=thread length
(mm)

19.46 €

1 4 Days M632Steelblue-passivated24312110

20.15 €

1 4 Days M840Steelblue-passivated25352315

20.64 €

1 4 Days M840Steelblue-passivated25352330

22.94 €

1 4 Days M1050Steelblue-passivated30422720

23.79 €

1 4 Days M1050Steelblue-passivated30422730

24.52 €

1 4 Days M1263Steelblue-passivated35472820

Tech Support