Manufacturer part number: 06222-05
Brand: NORELEM
Price: 6.54 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M5
Main Body Outer Diameter D: 25 φ
D2: 10 mm
D3: 5.2 mm
H=Height: 16.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06222-05
Main Body Material | Other | Component material | Steel | Main colour(mm) | black |
---|---|---|---|---|---|
Main material | Thermoplastic |
This page is Star grips quick-acting (06222), part number 06222-05.
You can find the detail information about specifications and dimensions on part number 06222-05.
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
D2(mm)
D3(mm)
H=Height(mm)
H2
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06222-06 |
06222-08 |
06222-10 |
06222-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | D2 (mm) | D3 (mm) | H=Height (mm) | H2 |
---|---|---|---|---|---|---|---|---|---|---|
6.58 € | 1 | 4 Days | M6 | 32 | 13.5 | 6.2 | 20.6 | 11 | ||
6.68 € | 1 | 4 Days | M8 | 40 | 13.5 | 8.3 | 24.5 | 13 | ||
7.22 € | 1 | 4 Days | M10 | 50 | 19 | 10.3 | 31.2 | 17 | ||
9.73 € | 1 | 4 Days | M12 | 63 | 19 | 12.7 | 39.3 | 21 |