Five lobe grips with internal thread (06253) (06253-63106)

Five lobe grips with internal thread (06253) 06253-63106

Product Details:

Manufacturer part number: 06253-63106

Brand: NORELEM

Price: 3.20

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M10

Main Body Outer Diameter D: 63 φ

Component material: Steel

Colour Cap: traffic red RAL 3020

D2: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06253-63106

Part Number
06253-63106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Colour Cap D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

3.20 €

1 4 Days M1063Steeltraffic red RAL 30202835.54422.514.514

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Form K
Main material Thermoplastic

This page is Five lobe grips with internal thread (06253), part number 06253-63106.
You can find the detail information about specifications and dimensions on part number 06253-63106.

Variation of this product

Part Number
06253-500816
06253-500817
06253-50085
06253-63107
06253-6312
06253-63121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Colour Cap D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

4.00 €

1 4 Days M850Stainless steeltraffic red RAL 302022.228.234.817.811.514

4.00 €

1 4 Days M850Stainless steelrape yellow RAL 102122.228.234.817.811.514

2.65 €

1 4 Days M850Steellight grey RAL 703522.228.234.817.811.514

3.20 €

1 4 Days M1063Steelrape yellow RAL 10212835.54422.514.514

3.49 €

1 4 Days M1263Steelblack grey RAL 70212835.54422.514.518

4.91 €

1 4 Days M1263Stainless steelblack grey RAL 70212835.54422.514.518

Tech Support