Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06850-4010 |
06850-5010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material | D3 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.79 € | 1 | 4 Days | M10 | 40 | Steel | 20 | 28 | 14 | 14 | ||
2.58 € | 1 | 4 Days | M10 | 50 | Steel | 25 | 35 | 17.5 | 14 |
Loading...
Main Body Material | Other | Form | K | Main material | Duroplast |
---|
Configure
Basic Attributes
Main Body Outer Diameter D(φ)
Component material
D3(mm)
H=Height(mm)
H1(Nm)
T=thread depth(mm)
Mounting Section Diameter d(mm) and/or Diameter
Filter by standard shipping days
Optional Attributes