Mushroom knobs external thread (06240) (06240-11-104X10)

Mushroom knobs external thread (06240) 06240-11-104X10

Product Details:

Manufacturer part number: 06240-11-104X10

Brand: NORELEM

Price: 2.10

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M4

Main Body Outer Diameter D: 21 φ

Component material: Steel

Size: 1 mm

Surface finish component: blue-passivated mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06240-11-104X10

Part Number
06240-11-104X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Size
(mm)
Surface finish component
(mm)
D2
(mm)
H
(mm)
H1
(Nm)
L=thread length
(mm)

2.10 €

1 4 Days M421Steel1blue-passivated12211010

Loading...

  1. 1

Basic information

Main Body Material Other Surface finish body polished Main colour(mm) black
Main material Duroplast

This page is Mushroom knobs external thread (06240), part number 06240-11-104X10.
You can find the detail information about specifications and dimensions on part number 06240-11-104X10.

Variation of this product

Part Number
06240-11-105X10
06240-11-1104X10
06240-11-1105X10
06240-11-1206X10
06240-11-1308X15
06240-11-206X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Size
(mm)
Surface finish component
(mm)
D2
(mm)
H
(mm)
H1
(Nm)
L=thread length
(mm)

2.10 €

1 4 Days M521Steel1blue-passivated12211010

3.19 €

1 4 Days M421Stainless steel1bright12211010

3.19 €

1 4 Days M521Stainless steel1bright12211010

4.11 €

1 4 Days M625Stainless steel2bright14251210

5.30 €

1 4 Days M833Stainless steel3bright18331615

2.82 €

1 4 Days M625Steel2blue-passivated14251210

Tech Support