Ball knobs thermoplastic DIN 319 enhanced, Form E, with tapped bush (06247) (06247-22006)

Ball knobs thermoplastic DIN 319 enhanced, Form E, with tapped bush (06247) 06247-22006

Product Details:

Manufacturer part number: 06247-22006

Brand: NORELEM

Price: 0.79

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 20 φ

D6: 12 mm

H=Height: 18 mm

T=thread depth: 7.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06247-22006

Part Number
06247-22006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D6
(mm)
H=Height
(mm)
T=thread depth
(mm)

0.79 €

1 4 Days M62012187.5

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Surface finish component(mm) galvanised
Main colour(mm) black Form E Main material Thermoplastic

This page is Ball knobs thermoplastic DIN 319 enhanced, Form E, with tapped bush (06247), part number 06247-22006.
You can find the detail information about specifications and dimensions on part number 06247-22006.

Variation of this product

Part Number
06247-22005
06247-22506
06247-22508
06247-23208
06247-23210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D6
(mm)
H=Height
(mm)
T=thread depth
(mm)

0.73 €

1 4 Days M52012187.5

0.77 €

1 4 Days M6251522.59

0.94 €

1 4 Days M8251522.59

1.19 €

1 4 Days M832182912

1.42 €

1 4 Days M1032182912

Tech Support