Ball knobs DIN 319 Form K (06247) (06247-316042)

Ball knobs DIN 319 Form K (06247) 06247-316042

Product Details:

Manufacturer part number: 06247-316042

Brand: NORELEM

Price: 5.93

Delivery time: 4 Days


Technical Data:

Main Body Material: Stainless Steel

Main Body Outer Diameter D: 16 φ

Steel code: 1.4305

D=bore: 6 mm

D6: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06247-316042

Part Number
06247-316042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Main Body Outer Diameter D
(φ)
Steel code D=bore
(mm)
D6
(mm)
H=Height
(mm)
T=bore depth
(mm)

5.93 €

1 4 Days Stainless Steel161.4305681510

Loading...

  1. 1

Basic information

Surface finish body polished Form K

This page is Ball knobs DIN 319 Form K (06247), part number 06247-316042.
You can find the detail information about specifications and dimensions on part number 06247-316042.

Variation of this product

Part Number
06247-316043
06247-320052
06247-320053
06247-325062
06247-325063
06247-332082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Main Body Outer Diameter D
(φ)
Steel code D=bore
(mm)
D6
(mm)
H=Height
(mm)
T=bore depth
(mm)

4.46 €

1 4 Days Aluminum16-681510

6.57 €

1 4 Days Stainless Steel201.43058121812

4.55 €

1 4 Days Aluminum20-8121812

9.63 €

1 4 Days Stainless Steel251.4305101522.516

6.36 €

1 4 Days Aluminum25-101522.516

14.34 €

1 4 Days Stainless Steel321.430512182920

Tech Support