Ball knobs smooth DIN 319 enhanced, Form E, with tapped bush (06250) (06250-22005)

Ball knobs smooth DIN 319 enhanced, Form E, with tapped bush (06250) 06250-22005

Product Details:

Manufacturer part number: 06250-22005

Brand: NORELEM

Price: 0.72

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

Main Body Outer Diameter D: 20 φ

Component material: Steel

Main colour: black mm

D6: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06250-22005

Part Number
06250-22005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Main colour
(mm)
D6
(mm)
H=Height
(mm)
T=thread depth
(mm)

0.72 €

1 4 Days M520Steelblack12187.5

Loading...

  1. 1

Basic information

Main Body Material Other Form E Form-Type with tapped bush
Main material Duroplast

This page is Ball knobs smooth DIN 319 enhanced, Form E, with tapped bush (06250), part number 06250-22005.
You can find the detail information about specifications and dimensions on part number 06250-22005.

Variation of this product

Part Number
06250-21604
06250-220051
06250-22006
06250-22506
06250-225061
06250-22508
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Main colour
(mm)
D6
(mm)
H=Height
(mm)
T=thread depth
(mm)

0.70 €

1 4 Days M416Brassblack8156

0.91 €

1 4 Days M520Steelred12187.5

0.77 €

1 4 Days M620Steelblack12189

0.86 €

1 4 Days M625Steelblack15239

1.13 €

1 4 Days M625Steelred15239

1.02 €

1 4 Days M825Steelblack152312

Tech Support