Manufacturer part number: 06140-112
Brand: NORELEM
Price: 7.66 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M12
D2: 20 mm
D3: 10 mm
D5: 10 mm
L1: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06140-112
Main Body Material | Steel | Surface finish body | black oxidised |
---|
This page is Tommy bars with fixed spindle DIN 6305 (06140), part number 06140-112.
You can find the detail information about specifications and dimensions on part number 06140-112.
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
D2(mm)
D3(mm)
D5(mm)
L1(mm)
L2
L3(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06140-110 |
06140-116 |
06140-120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | D2 (mm) | D3 (mm) | D5 (mm) | L1 (mm) | L2 | L3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
6.67 € | 1 | 4 Days | M10 | 18 | 8 | 8 | 20 | 60 | 80 | ||
11.16 € | 1 | 4 Days | M16 | 24 | 12 | 13 | 35 | 85 | 120 | ||
16.97 € | 1 | 4 Days | M20 | 30 | 16 | 16 | 40 | 95 | 140 |