Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06150-210X40 |
06150-210X50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | D2 (mm) | D3 (mm) | D4 (mm) | L1 (mm) | L2 | L3 (mm) | L4 (mm) | L5 (mm) | Z2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.66 € | 1 | 4 Days | M10 | 18 | 8 | 8 | 40 | 32 | 80 | 3.6 | 30 | 9 | ||
14.99 € | 1 | 4 Days | M10 | 18 | 8 | 8 | 50 | 32 | 80 | 3.6 | 40 | 9 |
Loading...
Main Body Material | Steel | Surface finish body | black oxidised |
---|
Configure
Basic Attributes
D2(mm)
D3(mm)
D4(mm)
L1(mm)
L2
L3(mm)
L4(mm)
L5(mm)
Z2
Mounting Section Diameter d(mm) and/or Diameter
Filter by standard shipping days
Optional Attributes