T-grips with internal thread (06649) (06649-15005)

T-grips with internal thread (06649) 06649-15005

Product Details:

Manufacturer part number: 06649-15005

Brand: NORELEM

Price: 1.93

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

A=Handle length: 50 mm

B=Width: 15 mm

D3: 14 mm

H=Height: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06649-15005

Part Number
06649-15005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

1.93 €

1 4 Days M5501514241610

Loading...

  1. 1

Basic information

Main Body Material Other Component material Brass Main colour(mm) black
Form K Main material Thermoplastic

This page is T-grips with internal thread (06649), part number 06649-15005.
You can find the detail information about specifications and dimensions on part number 06649-15005.

Variation of this product

Part Number
06649-14005
06649-16006
06649-17108
06649-17110
06649-18010
06649-18012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

1.85 €

1 4 Days M540131330.52010

2.54 €

1 4 Days M660171631.52312

3.95 €

1 4 Days M87119.520361920

4.37 €

1 4 Days M107119.520361920

5.09 €

1 4 Days M1080262639.52625

5.92 €

1 4 Days M1280262639.52625

Tech Support