T-grips, with internal thread (06650) (06650-17008)

T-grips, with internal thread (06650) 06650-17008

Product Details:

Manufacturer part number: 06650-17008

Brand: NORELEM

Price: 3.24

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M8

A=Handle length: 70 mm

B=Width: 22 mm

D3: 19.6 mm

H=Height: 38.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06650-17008

Part Number
06650-17008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

3.24 €

1 4 Days M8702219.638.820.214

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Component colour galvanised
Main colour(mm) high-polish finish black Form K Main material Duroplast

This page is T-grips, with internal thread (06650), part number 06650-17008.
You can find the detail information about specifications and dimensions on part number 06650-17008.

Variation of this product

Part Number
06650-17006
06650-17010
06650-18008
06650-18010
06650-19010
06650-19012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

3.24 €

1 4 Days M6702219.638.820.212

3.52 €

1 4 Days M10702219.638.820.214

4.24 €

1 4 Days M8802522.3442314

4.44 €

1 4 Days M10802522.3442322

5.26 €

1 4 Days M1090282549.62622

5.51 €

1 4 Days M1290282549.62621

Tech Support