Wing grips "Miniwing" with internal thread (06652) (06652-0005)

Wing grips "Miniwing" with internal thread (06652) 06652-0005

Product Details:

Manufacturer part number: 06652-0005

Brand: NORELEM

Price: 1.26

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

A=Handle length: 28 mm

B=Width: 13 mm

D2: 12 mm

H=Height: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06652-0005

Part Number
06652-0005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)
Component colour Component material Surface finish component RoHS PL Edelstahl Weight (ERP)
(kg)

1.26 €

1 4 Days M52813121513.32.37.5brightStainless steel--yes0.0057

Loading...

  1. 1

Basic information

Main Body Material Other Form K Form definition with internal thread
Item Wing Grip Main colour black grey RAL 7021 Main material Thermoplastic
Thread type internal thread Version 1 miniwing

This page is Wing grips "Miniwing" with internal thread (06652), part number 06652-0005.
You can find the detail information about specifications and dimensions on part number 06652-0005.

Variation of this product

Part Number
06652-0004
06652-0006
06652-004
06652-005
06652-006
06652-0806
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)
Component colour Component material Surface finish component RoHS PL Edelstahl Weight (ERP)
(kg)

1.26 €

1 4 Days M42813121513.32.36brightStainless steel-yesyes0.0066

1.26 €

1 4 Days M62813121513.32.39brightStainless steel--yes0.0050

0.76 €

1 4 Days M42813121513.32.36-Brass-yesno0.0067

0.76 €

1 4 Days M52813121513.32.37.5-Brass--no0.0058

0.76 €

1 4 Days M62813121513.32.39-Brass--no0.0051

1.96 €

1 4 Days M6401614.62119412-Stainless steelbrightyesyes0.0170

Tech Support