Wing grips one-sided with cap (06660) (06660-105)

Wing grips one-sided with cap (06660) 06660-105

Product Details:

Manufacturer part number: 06660-105

Brand: NORELEM

Price: 1.70

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

Steel code: -

Component material: Steel

Component colour: blue-passivated

Colour Cap: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06660-105

Part Number
06660-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Steel code Component material Component colour Colour Cap Size
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

1.70 €

1 4 Days M5-Steelblue-passivatedblack grey RAL 7021127.55.114245.820.810

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Form K
Main material Thermoplastic

This page is Wing grips one-sided with cap (06660), part number 06660-105.
You can find the detail information about specifications and dimensions on part number 06660-105.

Variation of this product

Part Number
06660-01057
06660-0106
06660-01065
06660-1055
06660-1056
06660-1057
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Steel code Component material Component colour Colour Cap Size
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

2.65 €

1 4 Days M51.4305Stainless steelbrightrape yellow RAL 1021127.55.114245.820.810

2.65 €

1 4 Days M61.4305Stainless steelbrightblack grey RAL 7021127.55.114245.820.810

2.65 €

1 4 Days M61.4305Stainless steelbrightlight grey RAL 7035127.55.114245.820.810

1.70 €

1 4 Days M5-Steelblue-passivatedlight grey RAL 7035127.55.114245.820.810

1.70 €

1 4 Days M5-Steelblue-passivatedtraffic red RAL 3020127.55.114245.820.810

1.70 €

1 4 Days M5-Steelblue-passivatedrape yellow RAL 1021127.55.114245.820.810

Tech Support