Wing grips with internal thread (06665) (Part Numbers)

Wing grips with internal thread (06665)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Temperature resistance from -50 °C to 130 °C

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06665-15006
06665-16008
06665-17510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Component material Component colour A=Handle length
(mm)
B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(Nm)

2.40 €

1 4 Days M6Brass-51151525.59.5

4.13 €

1 4 Days M8Steelgalvanised61.518183111.5

4.69 €

1 4 Days M10Steelgalvanised76222238.514.5

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black Form K
T=thread depth(mm) 14 Main material Thermoplastic

Tech Support