Knurled torque knobs external thread (07125) (07125-205X50)

Knurled torque knobs external thread (07125) 07125-205X50

Product Details:

Manufacturer part number: 07125-205X50

Brand: NORELEM

Price: 42.64

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

Main Body Outer Diameter D: 26 φ

Colour Cap: black grey RAL 7021

Size: 2 mm

D2: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07125-205X50

Part Number
07125-205X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

42.64 €

1 4 Days M526black grey RAL 702121823162710.550

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Main colour(mm) black grey RAL 7021
Torque(mm) 0.1 - 0.3 Main material Thermoplastic

This page is Knurled torque knobs external thread (07125), part number 07125-205X50.
You can find the detail information about specifications and dimensions on part number 07125-205X50.

Variation of this product

Part Number
07125-2052X50
07125-2053X30
07125-2053X50
07125-2061X30
07125-2061X50
07125-2062X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Colour Cap Size
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

42.64 €

1 4 Days M526signal green RAL603221823162710.550

42.42 €

1 4 Days M526blue RAL501721823162710.530

42.64 €

1 4 Days M526blue RAL501721823162710.550

42.42 €

1 4 Days M626orange RAL 200421823162710.530

42.64 €

1 4 Days M626orange RAL 200421823162710.550

42.42 €

1 4 Days M626signal green RAL603221823162710.530

Tech Support