Locating supports (K0816) (K0816.12075)

Locating supports (K0816) K0816.12075

Product Details:

Manufacturer part number: K0816.12075

Brand: KIPP

Price: 49.57

Delivery time: 4 Days


Technical Data:

D: 20 mm

A=Height: 75 mm

B: 40 mm

C Ø for shoulder screw: 12 H7

Suitable Shoulder screw: 07533-12045


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0816.12075

Part Number
K0816.12075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
A=Height
(mm)
B
(mm)
C Ø for shoulder screw Suitable Shoulder screw E
(mm)
Weight
(kg)

49.57 €

1 4 Days 20754012 H707533-12045120.5796

Loading...

  1. 1

Basic information

Main material High carbon steel Item Rest and Seating Element RoHS true

This page is Locating supports (K0816), part number K0816.12075.
You can find the detail information about specifications and dimensions on part number K0816.12075.

Variation of this product

Part Number
K0816.12025
K0816.12050
K0816.16050
K0816.16075
K0816.16100
K0816.16125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
A=Height
(mm)
B
(mm)
C Ø for shoulder screw Suitable Shoulder screw E
(mm)
Weight
(kg)

38.09 €

1 4 Days 20254012 H707533-12045120.2033

44.68 €

1 4 Days 20504012 H707533-12045120.389

59.55 €

1 4 Days 26505016 H707533-16055150.6001

66.53 €

1 4 Days 26755016 H707533-16055150.8794

81.64 €

1 4 Days 261005016 H707533-16065251.1850

94.13 €

1 4 Days 261255016 H707533-16065251.4600

Tech Support