Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0817.08 |
K0817.10 |
K0817.12 |
K0817.16 |
K0817.20 |
K0817.25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=diameter (mm) | D3 (mm) | L (mm) | L4 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|
11.96 € | 1 | 4 Days | 8 | M3 | 25 | 3 | 0.0086 | ||
12.50 € | 1 | 4 Days | 10 | M3 | 30 | 3 | 0.0171 | ||
13.86 € | 1 | 4 Days | 12 | M5 | 34 | 4 | 0.0265 | ||
16.92 € | 1 | 4 Days | 16 | M5 | 42 | 4 | 0.0640 | ||
20.24 € | 1 | 4 Days | 20 | M5 | 47 | 5 | 0.1113 | ||
24.23 € | 1 | 4 Days | 25 | M5 | 49 | 5 | 0.1820 |
Loading...
Main material | Tool steel | Version 1 | extractable | Form | A |
---|---|---|---|---|---|
Item | Locating Pin | RoHS | true |
Configure
Basic Attributes
D=diameter(mm)
D3(mm)
L(mm)
L4(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes