Locating cylinders pneumatic, Form B (K1219) (K1219.216)

Locating cylinders pneumatic, Form B (K1219) K1219.216

Product Details:

Manufacturer part number: K1219.216

Brand: KIPP

Price: 174.80

Delivery time: 4 Days


Technical Data:

D=diameter: 16 mm

D1=Outside diameter: 51 mm

D2: 32 mm

D3: 31.4 mm

D4: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1219.216

Part Number
K1219.216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
D9
(mm)
D10
(mm)
D11
(mm)
H6
(mm)
H7
(mm)
Retaining force F1
(N)
Weight
(kg)

174.80 €

1 4 Days 16513231.45.59.541M531.88.525.59.528.5492052M526.5103500.2553

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body nickel-plated Version 1 pneumatic
Form B Item Locating Cylinder RoHS true

Tech Support