Locating cylinders pneumatic, Form A (K1486) (K1486.11670)

Locating cylinders pneumatic, Form A (K1486) K1486.11670

Product Details:

Manufacturer part number: K1486.11670

Brand: KIPP

Price: 563.50

Delivery time: 4 Days


Technical Data:

D=diameter: 16 mm

D1=Outside diameter: 70 mm

D2: 48 mm

D3: 47.5 mm

D4: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1486.11670

Part Number
K1486.11670
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
D9
(mm)
D10
(mm)
D11
(mm)
H6
(mm)
Retaining force F1
(N)
Weight
(kg)

563.50 €

1 4 Days 16704847.53824.5M5M66012153585164850481240000.4517

Loading...

  1. 1

Basic information

Main material High carbon steel Steel code 1.7223 Surface finish body hardened. ground and black oxidised
Main colour black Version 1 pneumatic Version 2 conical
Form A Item Locating Cylinder RoHS true

This page is Locating cylinders pneumatic, Form A (K1486), part number K1486.11670.
You can find the detail information about specifications and dimensions on part number K1486.11670.

Variation of this product

Part Number
K1486.12085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
D9
(mm)
D10
(mm)
D11
(mm)
H6
(mm)
Retaining force F1
(N)
Weight
(kg)

653.20 €

1 4 Days 20855857.54831.5M6M872151944106205860581663000.8250

Tech Support