Manufacturer part number: K1531.314402840
Brand: KIPP
Price: 2,241.35 €
Delivery time: 4 Days
B=Width: 300 mm
B2: 90 mm
B3: 160 mm
H=Height: 400 mm
H1: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1531.314402840
Part Number
|
---|
K1531.314402840 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B2 (mm) | B3 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L2 (mm) | BN=Slot width (mm) | H4=Height (mm) | L8 (mm) | L9 (mm) | N2=No. of T-slots | NB= No. across | NL=No. lengthwise | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,241.35 € | 1 | 4 Days | 300 | 90 | 160 | 400 | 30 | 50 | 400 | 320 | 14 | 23 | 60 | 100 | 3 | 3 | 3 | 101.0000 |
Loading...
Main material | GJL300 | Version 1 | with T-slot | Version 2 | single sided |
---|---|---|---|---|---|
Form | C | Item | Angle plate | RoHS | true |
This page is Angle plates, grey cast iron, wide with T-slots (K1531), part number K1531.314402840.
You can find the detail information about specifications and dimensions on part number K1531.314402840.
Configure
Basic Attributes
Type
B=Width(mm)
B2(mm)
B3(mm)
H=Height(mm)
H1(mm)
H2(mm)
L=Length(mm)
L2(mm)
BN=Slot width(mm)
H4=Height(mm)
L8(mm)
L9(mm)
N2=No. of T-slots
NB= No. across
NL=No. lengthwise
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1531.314302230 |
K1531.314503450 |
K1531.314634363 |
K1531.314805280 |
K1531.318302230 |
K1531.318402840 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | B2 (mm) | B3 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L2 (mm) | BN=Slot width (mm) | H4=Height (mm) | L8 (mm) | L9 (mm) | N2=No. of T-slots | NB= No. across | NL=No. lengthwise | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,305.25 € | 1 | 4 Days | 220 | 90 | 100 | 300 | 30 | 50 | 300 | 250 | 14 | 23 | 60 | 100 | 2 | 2 | 2 | 53.0000 | ||
3,575.35 € | 1 | 4 Days | 350 | 90 | 200 | 500 | 35 | 50 | 500 | 400 | 14 | 23 | 60 | 100 | 4 | 4 | 4 | 170.0000 | ||
5,561.40 € | 1 | 4 Days | 450 | 100 | 250 | 630 | 40 | 65 | 630 | 500 | 14 | 23 | 65 | 125 | 4 | 4 | 4 | 295.0000 | ||
8,711.25 € | 1 | 4 Days | 550 | 115 | 320 | 800 | 45 | 100 | 800 | 640 | 14 | 23 | 75 | 150 | 4 | 4 | 4 | 566.0000 | ||
1,305.25 € | 1 | 4 Days | 220 | 90 | 100 | 300 | 30 | 50 | 300 | 250 | 18 | 30 | 60 | 100 | 2 | 2 | 2 | 61.0000 | ||
2,241.35 € | 1 | 4 Days | 300 | 90 | 160 | 400 | 30 | 50 | 400 | 320 | 18 | 30 | 60 | 100 | 3 | 3 | 3 | 96.0000 |