Cam-action indexing plungers, Form B, without grip cap, with nut (K1672) (K1672.0505121)

Cam-action indexing plungers, Form B, without grip cap, with nut (K1672) K1672.0505121

Product Details:

Manufacturer part number: K1672.0505121

Brand: KIPP

Price: 12.41

Delivery time: 4 Days


Technical Data:

B: 10.8 mm

B1: 3.6 mm

H: 8 mm

L=Length: 47.4 mm

L1: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1672.0505121

Part Number
K1672.0505121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW=Key width
(mm)
Weight
(kg)

12.41 €

1 4 Days 10.83.6847.430251581.35M12x1.512190.024

Loading...

  1. 1

Basic information

Main material steel Form B Item Cam-Action Indexing Plungers
Locknut with locknut Surface finish body black oxidised Form definition with threaded sleeve and nut
PL Edelstahl false RoHS true

This page is Cam-action indexing plungers, Form B, without grip cap, with nut (K1672), part number K1672.0505121.
You can find the detail information about specifications and dimensions on part number K1672.0505121.

Variation of this product

Part Number
K1672.050510
K1672.0505101
K1672.050512
K1672.050610
K1672.0506101
K1672.050612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW=Key width
(mm)
Weight
(kg)

12.26 €

1 4 Days 93638.525201481.35M1010170.024

12.26 €

1 4 Days 93638.525201481.35M10x110170.024

12.41 €

1 4 Days 10.83.6847.430251581.35M1212190.024

12.26 €

1 4 Days 93638.525201481.86M1010170.038

12.26 €

1 4 Days 93638.525201481.86M10x110170.038

12.41 €

1 4 Days 10.83.6847.430251581.86M1212190.038

Tech Support