Cam-action indexing plunger, with hexagon, Form C (K1679) (K1679.060410)

Cam-action indexing plunger, with hexagon, Form C (K1679) K1679.060410

Product Details:

Manufacturer part number: K1679.060410

Brand: KIPP

Price: 13.87

Delivery time: 4 Days


Technical Data:

B: 10.9 mm

B1: 4.9 mm

D1=Thread: M10

H: 6 mm

L=Length: 39.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1679.060410

Part Number
K1679.060410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D1=Thread H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour D=Locking pin diameter
(mm)
D2
(mm)
SW1
(mm)
Weight
(kg)

13.87 €

1 4 Days 10.94.9M10639.526.3151481black grey RAL 7021410100.0233

Loading...

  1. 1

Basic information

Main material steel Component material Thermoplastic Form C
Version 1 with hexagon Item Cam-Action Indexing Plungers Locknut without locknut
Surface finish body black oxidised Form definition with plastic cap, without locknut PL Edelstahl false
RoHS true

This page is Cam-action indexing plunger, with hexagon, Form C (K1679), part number K1679.060410.
You can find the detail information about specifications and dimensions on part number K1679.060410.

Variation of this product

Part Number
K1679.0604101
K1679.060410116
K1679.06041012
K1679.06041016
K1679.060410184
K1679.060410186
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D1=Thread H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour D=Locking pin diameter
(mm)
D2
(mm)
SW1
(mm)
Weight
(kg)

13.87 €

1 4 Days 10.94.9M10x1639.526.3151481black grey RAL 7021410100.0233

13.87 €

1 4 Days 10.94.9M10x1639.526.3151481colza yellow RAL 1021410100.0233

13.87 €

1 4 Days 10.94.9M10x1639.526.3151481orange RAL 2004410100.0233

13.87 €

1 4 Days 10.94.9M10639.526.3151481colza yellow RAL 1021410100.0233

13.87 €

1 4 Days 10.94.9M10x1639.526.3151481traffic red RAL 3020410100.0233

13.87 €

1 4 Days 10.94.9M10x1639.526.3151481signal green RAL 6032410100.0233

Tech Support