Indexing plungers Steel or Stainless Steel, with Plastic eyelet grip, Form C (K2047) (K2047.0326120)

Indexing plungers Steel or Stainless Steel, with Plastic eyelet grip, Form C (K2047) K2047.0326120

Product Details:

Manufacturer part number: K2047.0326120

Brand: KIPP

Price: 8.87

Delivery time: 4 Days


Technical Data:

Main material: steel

A: 30 mm

B: 8 mm

D=pin diameter: 6 mm

D1=Thread: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2047.0326120

Part Number
K2047.0326120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material A
(mm)
B
(mm)
D=pin diameter
(mm)
D1=Thread L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Tightening torque max.
(Nm)
Travel S
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour Size Steel code SW1
(mm)
Weight
(kg)

8.87 €

1 4 Days steel3086M1261.72034171561581.8black grey RAL 70212-120.035

Loading...

  1. 1

Basic information

Component material Thermoplastic Form C Version 1 with locking slot
Version 2 with eyelet grip Item Indexing Plungers Product type standard
Locknut without locknut Surface finish body not hardened Form definition with locking slot, without locknut
PL Edelstahl false RoHS true

This page is Indexing plungers Steel or Stainless Steel, with Plastic eyelet grip, Form C (K2047), part number K2047.0326120.
You can find the detail information about specifications and dimensions on part number K2047.0326120.

Variation of this product

Part Number
K2047.030408184
K2047.0315100
K2047.031510084
K2047.032612084
K2047.0326121
K2047.032612184
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material A
(mm)
B
(mm)
D=pin diameter
(mm)
D1=Thread L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Tightening torque max.
(Nm)
Travel S
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour Size Steel code SW1
(mm)
Weight
(kg)

7.74 €

1 4 Days steel205.34M8x144.51523.813241261traffic red RAL 30200-80.01

8.30 €

1 4 Days steel256.75M1052.21728.515751261.3black grey RAL 70211-100.017

8.30 €

1 4 Days steel256.75M1052.21728.515751261.3traffic red RAL 30201-100.017

8.87 €

1 4 Days steel3086M1261.72034171561581.8traffic red RAL 30202-120.035

8.87 €

1 4 Days steel3086M12x1.561.72034171561581.8black grey RAL 70212-120.035

8.87 €

1 4 Days steel3086M12x1.561.72034171561581.8traffic red RAL 30202-120.035

Tech Support