Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0862.2100815 |
K0862.2101221 |
K0862.2101626 |
K0862.2102035 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=diameter (mm) | D1 (mm) | L=Length (mm) | SW=Key width (mm) | L1 (mm) | G (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.09 € | 1 | 4 Days | 12.6 | 11.9 | 15 | 4 | 7.5 | M8 | 0.0026 | ||
2.14 € | 1 | 4 Days | 13 | 11.9 | 21 | 4 | 11.5 | M12 | 0.0000 | ||
2.52 € | 1 | 4 Days | 17 | 15.9 | 26 | 5 | 15 | M16 | 0.0124 | ||
5.73 € | 1 | 4 Days | 21 | 19.9 | 35 | 5 | 19 | M20 | 0.0261 |
Loading...
Main material | aluminium | Component material | Nitrile rubber | Form | B |
---|---|---|---|---|---|
Version 2 | with O-ring | Version 1 | with hexagon socket | Item | Protective Plug |
PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
D=diameter(mm)
D1(mm)
L=Length(mm)
SW=Key width(mm)
L1(mm)
G(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes