Protective plugs Aluminium, Form C, with slot, with O-ring (K0862)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0862.3110815
K0862.3111221
K0862.3111626
K0862.3112035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
L=Length
(mm)
L1
(mm)
G
(mm)
Weight
(kg)

3.09 €

1 4 Days 11.911.9157.5M80.0027

2.14 €

1 4 Days 11.911.92111.5M120.0055

2.52 €

1 4 Days 15.915.92615M160.0128

5.73 €

1 4 Days 19.919.93519M200.0270

Loading...

  1. 1

Basic information

Main material aluminium Component material Nitrile rubber Form C
Version 2 with O-ring Version 1 with slot Item Protective Plug
N(mm) 2 PL Edelstahl false RoHS true

Tech Support