Manufacturer part number: K0830.112
Brand: KIPP
Price: 383.72 €
Delivery time: 4 Days
Application: rough and machined parts
Kind of fastening: elongated hole
Actuation: screw
F=Retaining force: 25000 N
F1: 5 kN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0830.112
Part Number
|
---|
K0830.112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Kind of fastening | Actuation | F=Retaining force (N) | F1 (kN) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
383.72 € | 1 | 4 Days | rough and machined parts | elongated hole | screw | 25000 | 5 | 2.6550 |
Loading...
Item | Side Clamp | Main material | steel | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | steel | Surface finish component | harderned | Tightening torque of screw C1(Nm) | 30 |
RoHS | true |
This page is Side clamps (K0830), part number K0830.112.
You can find the detail information about specifications and dimensions on part number K0830.112.
Configure
Basic Attributes
Type
Application
Kind of fastening
Actuation
F=Retaining force(N)
F1(kN)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0830.212 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Kind of fastening | Actuation | F=Retaining force (N) | F1 (kN) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
252.91 € | 1 | 4 Days | - | - | - | 22500 | 4.5 | 2.3440 |