Clamping screws (K0910) (K0910.106070)

Clamping screws (K0910) K0910.106070

Product Details:

Manufacturer part number: K0910.106070

Brand: KIPP

Price: 26.62

Delivery time: 4 Days


Technical Data:

D: 8 mm

E: 17 mm

A: 5 mm

B=Outside diameter: M6 mm

C: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0910.106070

Part Number
K0910.106070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
E
(mm)
A
(mm)
B=Outside diameter
(mm)
C
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
Suitable for Weight
(kg)

26.62 €

1 4 Days 8175M671.2342.504400-3240...0.0046

Loading...

  1. 1

Basic information

Item Clamping Screw Main material High carbon steel RoHS true

This page is Clamping screws (K0910), part number K0910.106070.
You can find the detail information about specifications and dimensions on part number K0910.106070.

Variation of this product

Part Number
K0910.105060
K0910.108090
K0910.110110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
E
(mm)
A
(mm)
B=Outside diameter
(mm)
C
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
Suitable for Weight
(kg)

26.62 €

1 4 Days 8175M561.2342.504400-3240...0.0048

29.61 €

1 4 Days 12228M891.54.36404400-4050...0.0114

29.61 €

1 4 Days 12228M10111.54.36404400-4050...0.0116

Tech Support