Side clamps (K0890) (K0890.006)

Side clamps (K0890) K0890.006

Product Details:

Manufacturer part number: K0890.006

Brand: KIPP

Price: 395.60

Delivery time: 4 Days


Technical Data:

B=Width: 24 mm

D1: 16 mm

H=Height: 21 mm

H1: 25.5 mm

H2: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0890.006

Part Number
K0890.006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L1
(mm)
L2
(mm)
A=Length
(mm)
D
(mm)
D2
(mm)
E
(mm)
E1
(mm)
K
(mm)
K1
(mm)
L
(mm)
X
(mm)
Y
(mm)
Z
(mm)
F=Retaining force
(N)
W
(mm)
Z1
(mm)
Weight
(kg)

395.60 €

1 4 Days 24162125.592.513.58012.26.52.50.625.5244.54.51153000730.2258

Loading...

  1. 1

Basic information

Item Side Clamp Main material steel Surface finish body black oxidised
Component material Mild steel Surface finish component case-hardened Application machined
Kind of fastening elongated hole Actuation screw RoHS true

This page is Side clamps (K0890), part number K0890.006.
You can find the detail information about specifications and dimensions on part number K0890.006.

Variation of this product

Part Number
K0890.010
K0890.016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L1
(mm)
L2
(mm)
A=Length
(mm)
D
(mm)
D2
(mm)
E
(mm)
E1
(mm)
K
(mm)
K1
(mm)
L
(mm)
X
(mm)
Y
(mm)
Z
(mm)
F=Retaining force
(N)
W
(mm)
Z1
(mm)
Weight
(kg)

404.80 €

1 4 Days 3924344020421.512018.210.54140.52.565.5615816000104.50.9500

708.40 €

1 4 Days 60355159226.535.518626.21771.560.5410592414310001693.3000

Tech Support