Robust side clamps, Steel, flat (K1826) (K1826.26)

Robust side clamps, Steel, flat (K1826) K1826.26

Product Details:

Manufacturer part number: K1826.26

Brand: KIPP

Price: 523.25

Delivery time: 4 Days


Technical Data:

B1: 26 mm

H1: 36 mm

H2: 40 mm

L1: 135 mm

L2: 29 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1826.26

Part Number
K1826.26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1
(mm)
H1
(mm)
H2
(mm)
L1
(mm)
L2
(mm)
SW=key width
(mm)
L
(mm)
Tightening torque
(Nm)
B
(mm)
B=T-slot width
(mm)
F1
(kN)
H max.
(mm)
H min.
(mm)
S
(mm)
S1
(mm)
Retaining force F
(kN)
Weight
(kg)

523.25 €

1 4 Days 263640135291822485/85/95/95/1107520/22/24/28/304.5/4.5/4.8/4.8/5.47360127.525/25/32/32/364.8900

Loading...

  1. 1

Basic information

Item Robust Jaw Main material High carbon steel Component material Mild steel
Surface finish component case-hardened Version 1 flat PL Edelstahl false
RoHS true

This page is Robust side clamps, Steel, flat (K1826), part number K1826.26.
You can find the detail information about specifications and dimensions on part number K1826.26.

Variation of this product

Part Number
K1826.13
K1826.19
K1826.38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1
(mm)
H1
(mm)
H2
(mm)
L1
(mm)
L2
(mm)
SW=key width
(mm)
L
(mm)
Tightening torque
(Nm)
B
(mm)
B=T-slot width
(mm)
F1
(kN)
H max.
(mm)
H min.
(mm)
S
(mm)
S1
(mm)
Retaining force F
(kN)
Weight
(kg)

373.75 €

1 4 Days 14.42025.482191312820/404012/141.2/2.233.528838/150.8379

387.55 €

1 4 Days 193040113291617720/40/45/606512/14/16/181.2/2.2/3/4.260501268/15/20/283.0000

760.15 €

1 4 Days 38464015234212561609032/36/427.591.5741210507.7500

Tech Support