Screw-in hydraulic cylinders double-acting (K1860) (K1860.201613061)

Screw-in hydraulic cylinders double-acting (K1860) K1860.201613061

Product Details:

Manufacturer part number: K1860.201613061

Brand: KIPP

Price: 172.42

Delivery time: 4 Days


Technical Data:

D1: 28 mm

H1: 51 mm

H2: 12 mm

H3: 25 mm

H4: 43 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1860.201613061

Part Number
K1860.201613061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
SW=key width
(mm)
Travel S
(mm)
D
(mm)
D2
(mm)
D3
(mm)
L
(mm)
Compressive force at 100 bar
(kN)
Compressive force at 500 bar
(kN)
G
(mm)
G1 H
(mm)
H6
(mm)
H7
(mm)
Piston Ø
(mm)
Oil requirement / 10mm Travel
(cm³)
Oil requirement / 10mm Return Stroke
(cm³)
Tractive force at 100 bar
(kN)
Tractive force at 500 bar
(kN)
Weight
(kg)

172.42 €

1 4 Days 285112254325101626124.2283.1415.70M36x1.5M8x16571040203.142.022.02100.2099

Loading...

  1. 1

Basic information

Item Screw-in cylinder Main material steel Surface finish body black oxidised
Version 1 hydraulic Connection type drilled channels Form definition double-acting
PL Edelstahl false RoHS true

This page is Screw-in hydraulic cylinders double-acting (K1860), part number K1860.201613061.
You can find the detail information about specifications and dimensions on part number K1860.201613061.

Variation of this product

Part Number
K1860.161613061
K1860.163213061
K1860.165013061
K1860.203213061
K1860.205013061
K1860.252013061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
SW=key width
(mm)
Travel S
(mm)
D
(mm)
D2
(mm)
D3
(mm)
L
(mm)
Compressive force at 100 bar
(kN)
Compressive force at 500 bar
(kN)
G
(mm)
G1 H
(mm)
H6
(mm)
H7
(mm)
Piston Ø
(mm)
Oil requirement / 10mm Travel
(cm³)
Oil requirement / 10mm Return Stroke
(cm³)
Tractive force at 100 bar
(kN)
Tractive force at 500 bar
(kN)
Weight
(kg)

170.04 €

1 4 Days 22501224412481620103.523210M30x1.5M6x15568381621.221.226.100.1440

177.18 €

1 4 Days 22661224412483220103.523210M30x1.5M6x15728381621.221.226.100.1700

185.50 €

1 4 Days 22841224412485020103.523210M30x1.5M6x15908381621.221.226.100.2000

178.37 €

1 4 Days 286712254325103226124.2283.1415.70M36x1.5M8x16731040203.142.022.02100.2500

186.69 €

1 4 Days 288512254325105026124.2283.1415.70M36x1.5M8x16911040203.142.022.02100.3200

177.18 €

1 4 Days 355612254325132033165.2304.9124.50M42x1.5M10x17631140254.912.902.914.500.3600

Tech Support