Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form B (K1859) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1859.160822021
K1859.161612021
K1859.162022021
K1859.163212021
K1859.165012021
K1859.200822021
K1859.201612021
K1859.202022021
K1859.203212021
K1859.205012021
K1859.250822021
K1859.252012021
K1859.252022021
K1859.255012021
K1859.321022021
K1859.322022021
K1859.322512021
K1859.325012021
K1859.401022021
K1859.402022021
K1859.402512021
K1859.405012021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1
(mm)
B3
(mm)
D1
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
SW=key width
(mm)
Travel S
(mm)
D
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L
(mm)
B
(mm)
Compressive force at 100 bar
(kN)
Form definition G
(mm)
H
(mm)
Piston Ø
(mm)
Effective piston area
(cm²)
Tractive force at 100 bar
(kN)
Weight
(kg)

166.47 €

1 4 Days 402011226.4688106.56.3x348.856602single-actingM6x1535162-0.8283

166.47 €

1 4 Days 402011226.46816106.56.3x348.856602double-actingM6x15351621.20.8259

185.50 €

1 4 Days 402011226.46820106.56.3x348.891602single-actingM6x1535162-0.9000

185.50 €

1 4 Days 402011226.46832106.56.3x348.873602double-actingM6x15351621.21.1500

185.50 €

1 4 Days 402011226.46850106.56.3x348.891602double-actingM6x15351621.21.5000

170.04 €

1 4 Days 402211226.47108126.58.5x348.861603.1single-actingM8x1635203.1-0.9000

162.91 €

1 4 Days 402211226.471016126.58.5x348.861603.1double-actingM8x1635203.120.8500

186.69 €

1 4 Days 402211226.471020126.58.5x348.895603.1single-actingM8x1635203.1-1.4000

166.47 €

1 4 Days 402211226.471032126.58.5x348.877603.1double-actingM8x1635203.121.1280

172.42 €

1 4 Days 402211226.471050126.58.5x348.895603.1double-actingM8x1635203.121.4000

170.04 €

1 4 Days 502514308.67138168.510.5x449.864654.9single-actingM10x1745254.9-1.4000

170.04 €

1 4 Days 502514308.671320168.510.5x449.864654.9double-actingM10x1745254.92.91.2200

197.39 €

1 4 Days 502514308.671320168.510.5x449.894654.9single-actingM10x1745254.9-1.7000

177.18 €

1 4 Days 502514308.671350168.510.5x449.894654.9double-actingM10x1745254.92.91.7000

202.15 €

1 4 Days 5527.5183510.61017102010.512.5x459.875758single-actingM12x1855328-2.1000

248.53 €

1 4 Days 5527.5183510.61017202010.512.5x459.8100758single-actingM12x1855328-2.8000

202.15 €

1 4 Days 5527.5183510.61017252010.512.5x459.875758double-actingM12x18553284.92.0000

248.53 €

1 4 Days 5527.5183510.61017502010.512.5x459.8100758double-actingM12x18553284.92.7000

234.26 €

1 4 Days 6331.5184010.61022102510.516.5x759.8798512.6single-actingM16x27634012.5-3.2000

281.82 €

1 4 Days 6331.5184010.61022202510.516.5x759.81048512.6single-actingM16x27634012.5-3.8000

234.26 €

1 4 Days 6331.5184010.61022252510.516.5x759.8798512.6double-actingM16x27634012.57.72.7000

281.82 €

1 4 Days 6331.5184010.61022502510.516.5x759.81048512.6double-actingM16x27634012.57.74.4000

Loading...

  1. 1

Basic information

Item Block cylinder Main material steel Surface finish body black oxidised
Version 1 hydraulic H3(mm) 1.1 Form B
Connection type O-ring flange connection PL Edelstahl false RoHS true

Tech Support