Circlips for bores DIN 472 (K1939) (Part Numbers - CAD Download)

Circlips for bores DIN 472 (K1939)
· Securing elements for holes

· Transfers high axial forces

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1939.080800
K1939.080801
K1939.091000
K1939.091001
K1939.101000
K1939.101001
K1939.121000
K1939.121001
K1939.141000
K1939.141001
K1939.151000
K1939.151001
K1939.161000
K1939.161001
K1939.171000
K1939.171001
K1939.181000
K1939.191000
K1939.191001
K1939.201000
K1939.201001
K1939.221000
K1939.221001
K1939.241200
K1939.241201
K1939.251200
K1939.251201
K1939.261200
K1939.261201
K1939.281200
K1939.281201
K1939.301200
K1939.301201
K1939.321200
K1939.321201
K1939.351500
K1939.351501
K1939.381500
K1939.381501
K1939.401750
K1939.401751
K1939.451750
K1939.451751
K1939.471750
K1939.502000
K1939.502001
K1939.552000
K1939.552001
K1939.602000
K1939.602001
K1939.752500
K1939.752501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B
(mm)
D2
(mm)
H=Height
(mm)
A
(mm)
Steel code D3
(mm)
D5
(mm)
D4
(mm)
D1=For diameter
(mm)
M
(mm)
Weight
(kg)
PL Edelstahl

0.13 €

1 4 Days steelphosphated1.18.40.82.4-8.71380.90.0001false

0.46 €

1 4 Days stainless steelbright1.18.40.82.41.41228.71380.90.0001true

0.13 €

1 4 Days steelphosphated1.39.40.82.5-9.813.790.90.0001false

0.55 €

1 4 Days stainless steelbright1.39.40.82.51.41229.813.790.90.0002true

0.13 €

1 4 Days steelphosphated1.410.413.2-10.81.23.3101.10.0002false

0.60 €

1 4 Days stainless steelbright1.410.413.21.412210.81.23.3101.10.0003true

0.14 €

1 4 Days steelphosphated1.712.513.4-131.54.9121.10.0003false

0.64 €

1 4 Days stainless steelbright1.712.513.41.4122131.54.9121.10.0004true

0.16 €

1 4 Days steelphosphated1.914.613.7-15.11.76.2141.10.0004false

0.67 €

1 4 Days stainless steelbright1.914.613.71.412215.11.76.2141.10.0004true

0.16 €

1 4 Days steelphosphated215.713.7-16.21.77.2151.10.0005false

0.71 €

1 4 Days stainless steelbright215.713.71.412216.21.77.2151.10.0005true

0.20 €

1 4 Days steelphosphated216.813.8-17.31.78161.10.0005false

0.77 €

1 4 Days stainless steelbright216.813.81.412217.31.78161.10.0005true

0.21 €

1 4 Days steelphosphated2.117.813.9-18.31.78.8171.10.0006false

0.84 €

1 4 Days stainless steelbright2.117.813.91.412218.31.78.8171.10.0006true

0.21 €

1 4 Days steelphosphated2.21914.1-19.529.4181.10.0006false

0.21 €

1 4 Days steelphosphated2.22014.1-20.5210.4191.10.0007false

0.93 €

1 4 Days stainless steelbright2.22014.11.412220.5210.4191.10.0007true

0.23 €

1 4 Days steelphosphated2.32114.2-21.5211.2201.10.0076false

0.97 €

1 4 Days stainless steelbright2.32114.21.412221.5211.2201.10.0007true

0.31 €

1 4 Days steelphosphated2.52314.2-23.5213.2221.10.0009false

1.15 €

1 4 Days stainless steelbright2.52314.21.412223.5213.2221.10.0009true

0.36 €

1 4 Days steelphosphated2.625.21.24.4-25.9214.8241.30.0012false

1.36 €

1 4 Days stainless steelbright2.625.21.24.41.412225.9214.8241.30.0012true

0.40 €

1 4 Days steelphosphated2.726.21.24.5-26.9215.5251.30.0014false

1.45 €

1 4 Days stainless steelbright2.726.21.24.51.412226.9215.5251.30.0013true

0.45 €

1 4 Days steelphosphated2.827.21.24.7-27.9216.1261.30.0016false

1.50 €

1 4 Days stainless steelbright2.827.21.24.71.412227.9216.1261.30.0014true

0.46 €

1 4 Days steelphosphated2.929.41.24.8-30.1217.9281.30.0017false

1.54 €

1 4 Days stainless steelbright2.929.41.24.81.412230.1217.9281.30.0016true

0.48 €

1 4 Days steelphosphated331.41.24.8-32.1219.9301.30.0018false

1.61 €

1 4 Days stainless steelbright331.41.24.81.412232.1219.9301.30.0018true

0.60 €

1 4 Days steelphosphated3.233.71.25.4-34.42.520.6321.30.0022false

1.69 €

1 4 Days stainless steelbright3.233.71.25.41.412234.42.520.6321.30.0021true

0.78 €

1 4 Days steelphosphated3.4371.55.4-37.82.523.6351.60.0031false

1.74 €

1 4 Days stainless steelbright3.4371.55.41.412237.82.523.6351.60.0033true

0.81 €

1 4 Days steelphosphated3.7401.55.5-40.82.526.4381.60.0036false

1.99 €

1 4 Days stainless steelbright3.7401.55.51.412240.82.526.4381.60.0036true

1.33 €

1 4 Days steelphosphated3.942.51.755.8-43.52.527.8401.850.0047false

2.17 €

1 4 Days stainless steelbright3.942.51.755.81.412243.52.527.8401.850.0049true

1.38 €

1 4 Days steelphosphated4.347.51.756.2-48.52.532451.850.0060false

2.55 €

1 4 Days stainless steelbright4.347.51.756.21.412248.52.532451.850.0057true

1.79 €

1 4 Days steelphosphated4.449.51.756.4-50.52.533.5471.850.0061false

1.82 €

1 4 Days steelphosphated4.65326.5-54.22.536.3502.150.0079false

2.65 €

1 4 Days stainless steelbright4.65326.51.412254.22.536.3502.150.0076true

1.91 €

1 4 Days steelphosphated55826.8-59.22.540.7552.150.0091false

2.70 €

1 4 Days stainless steelbright55826.81.412259.22.540.7552.150.0083true

2.02 €

1 4 Days steelphosphated5.46327.3-64.22.544.7602.150.0098false

3.28 €

1 4 Days stainless steelbright5.46327.31.412264.22.544.7602.150.0096true

2.91 €

1 4 Days steelphosphated6.6782.57.8-79.5358.6752.650.0197false

6.89 €

1 4 Days stainless steelbright6.6782.57.81.412279.5358.6752.650.0194true

Loading...

  1. 1

Basic information

Version 1 for bores Item Circlip DIN DIN 472
Product type Ring RoHS true

Tech Support