Plugs with tapped hole, Plastic for square tubes, Form A, square (K2031) (K2031.2020081520)

Plugs with tapped hole, Plastic for square tubes, Form A, square (K2031) K2031.2020081520

Product Details:

Manufacturer part number: K2031.2020081520

Brand: KIPP

Price: 0.48

Delivery time: 4 Days


Technical Data:

L=Length: 16.5 mm

Suitable for: 20x20x1.5-2 mm

A: 20 mm

D1=Thread: M8

Weight: 0.0020 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2031.2020081520

Part Number
K2031.2020081520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
Suitable for
(mm)
A
(mm)
D1=Thread Weight
(kg)

0.48 €

1 4 Days 16.520x20x1.5-220M80.0020

Loading...

  1. 1

Basic information

Main material polyamide Main colour black H=Height(mm) 5
Form A Version 2 for square tubing Item Screw Plug
Form definition square Load rating max. kN (static load only)(kN) 2 L1(mm) 14.5
PL Edelstahl false RoHS true

This page is Plugs with tapped hole, Plastic for square tubes, Form A, square (K2031), part number K2031.2020081520.
You can find the detail information about specifications and dimensions on part number K2031.2020081520.

Variation of this product

Part Number
K2031.2020101520
K2031.2222081520
K2031.2222101520
K2031.2525081520
K2031.2525101520
K2031.2525121520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
Suitable for
(mm)
A
(mm)
D1=Thread Weight
(kg)

0.48 €

1 4 Days 16.520x20x1.5-220M100.0020

0.49 €

1 4 Days 16.522x22x1.5-222M80.0020

0.49 €

1 4 Days 16.522x22x1.5-222M100.0020

0.58 €

1 4 Days 16.525x25x1.5-225M80.0020

0.58 €

1 4 Days 16.525x25x1.5-225M100.0020

0.58 €

1 4 Days 16.525x25x1.5-225M120.0020

Tech Support